??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BMP 01-EL1PP21A-0032-00-P00,5-S4
HELP_VARIABLE
Company
Balluff
Description
BMP 01 - Magnetic Field Positioning System
Bill of material
BALLUFF BMP 01-EL1PP21A-0032-00-P00,5-S4
TC
Product identifier
BMP 01-EL1PP21A-0032-00-P00,5-S4
PX
Product view
7200006321_AA
IA
Interface, analog
II
Intelligent interface
RIA
Resolution interface analog
1 = 12 bit
SO
Switching output
OC
Output characteristic
SON
Switching output, number
1 = 1 switching output
SC
Setting characteristic
A = Start and end point of the characteristic curve, or the switching points via teach-in with button or IO-Link.
MR
Measuring range
MT
Mounting type
CT
Connection type
CC
Connection cable
P = Polyurethane (PUR)
CL
Cable length
C
Connector
W
Weight
0.217 Kg
DESCRIPT
Description
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions